IESNA:LM-63-2002
[TEST]P1297556
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2601-647-32)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/30/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS13R50W2N902750DE010 E3CB1MMS_2700K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R50 optic, 2700K CCT AND, 90CRI , E3CB1MMS TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]949
TILT=NONE
1 -1 1 37 1 1 1 -0.25 -0.25 0
1 1 12.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
1507.2 1499.6 1474.6 1440.7 1399.7 1338 1258.9 1168.1 1080 970.4
798.4 594.4 414.8 250.4 126.2 59.7 27.7 10.4 3.5 2.8
2.8 2.8 2.8 2.1 2.1 2.1 2.1 1.4 1.4 1.4
1.4 0.7 0.7 0.7 0.7 0 0
